How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | D: | 6.5 |
| AE1: | 0.52 | AD: | 10.52 |
| BD: | 5.88 | G: | 3.19 |
| C: | 16.5 in | RQ: | 10.01 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| LQ: | 10.45 in | F: | 6.38 |
| AE2: | 0.52 | AK: | 4.5 |
| FZ: | 0.33 in | BE: | 0.38 in |
| T: | 2.938 | BF: | 0.41 |
| AJ: | 5.88 | FA: | 11.13 in |
| AG: | 11.5 |
Technical Specifications
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.282 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3990 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Bore Code: | 47 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Model Code: | HMQ2600 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

