How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | C: | 16.5 in |
| AJ: | 5.88 | FZ: | 0.33 in |
| AG: | 11.5 | AK: | 4.5 |
| BD: | 5.88 | T: | 2.938 |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| V: | 4.18 in | D: | 6.5 |
| AE2: | 0.52 | BF: | 0.41 |
| F: | 6.38 | B: | 14.5 |
| AD: | 10.52 | G: | 3.19 |
| RQ: | 10.01 in | FA: | 11.13 in |
| BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.282 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 47 | Assembly: | HMQ-1 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

