Grove Gear HMQ2600-50-1-2.938-180TC-L1
Part #:HMQ2600-50-1-2.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | F: | 6.38 |
| D: | 6.5 | C: | 16.5 in |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| G: | 3.19 | AD: | 10.52 |
| AJ: | 7.25 | T: | 2.938 |
| AG: | 11.5 | LQ1: | 9.33 in |
| BD: | 9 | RQ: | 8.69 in |
| BF: | 0.53 | AE2: | 0.52 |
| V: | 4.18 in | B: | 14.5 |
| FZ: | 0.33 in | AK: | 8.5 |
| FA: | 11.13 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.282 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

