How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | LQ: | 10.45 in |
| RQ: | 10.01 in | BF: | 0.41 |
| AG: | 11.5 | AJ: | 5.88 |
| FA: | 11.13 in | AD: | 10.52 |
| D: | 6.5 | F: | 6.38 |
| BE: | 0.38 in | FZ: | 0.33 in |
| V: | 4.18 in | BD: | 5.88 |
| AE1: | 0.52 | AE2: | 0.52 |
| AK: | 4.5 | C: | 16.5 in |
| G: | 3.19 | T: | 3 |
| Center Distance (in): | 6 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.282 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Model Code: | HMQ2600 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 48 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

