How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | G: | 3.19 |
| T: | 3.188 | RQ: | 10.01 in |
| D: | 6.5 | BF: | 0.41 |
| F: | 6.38 | AG: | 11.5 |
| AK: | 4.5 | AD: | 10.52 |
| AJ: | 5.88 | LQ: | 10.45 in |
| BE: | 0.38 in | C: | 16.5 in |
| Center Distance (in): | 6 in | BD: | 5.88 |
| AE1: | 0.52 | FZ: | 0.33 in |
| V: | 4.18 in | AE2: | 0.52 |
| B: | 14.5 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.282 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 140TC | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

