How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | FA: | 11.13 in |
| BE1: | 0.5 in | BF: | 0.53 |
| F: | 6.38 | V: | 4.18 in |
| RQ: | 8.69 in | T: | 3.188 |
| B: | 14.5 | FZ: | 0.33 in |
| AE1: | 0.52 | AK: | 8.5 |
| Center Distance (in): | 6 in | D: | 6.5 |
| C: | 16.5 in | G: | 3.19 |
| AE2: | 0.52 | BD: | 9 |
| AJ: | 7.25 | AG: | 11.5 |
| AD: | 10.52 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 6.282 |
| Ratio: | 50:1 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

