How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | LQ1: | 9.33 in |
| AD: | 10.52 | AG: | 11.5 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| G: | 3.19 | T: | 3.188 |
| V: | 4.18 in | D: | 6.5 |
| FZ: | 0.33 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| B: | 14.5 | AE1: | 0.52 |
| RQ: | 8.69 in | AJ: | 7.25 |
| C: | 16.5 in | BE1: | 0.5 in |
| F: | 6.38 |
Technical Specifications
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Bore Code: | 51 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.282 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

