How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AG: | 11.5 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| V: | 4.18 in | FZ: | 0.33 in |
| FA: | 11.13 in | AD: | 10.52 |
| D: | 6.5 | RQ: | 8.69 in |
| AJ: | 7.25 | AE2: | 0.52 |
| BE1: | 0.5 in | G: | 3.19 |
| BD: | 9 | T: | 3.188 |
| AE1: | 0.52 | BF: | 0.53 |
| LQ1: | 9.33 in | AK: | 8.5 |
| B: | 14.5 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 6.282 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Gear Type: | Worm | Bore Code: | 51 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-1 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

