How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 11.5 |
| LQ1: | 9.94 in | V: | 4.18 in |
| G: | 3.19 | AD: | 10.52 |
| C: | 16.5 in | T: | 3.188 |
| AE2: | 0.52 | BE1: | 0.5 in |
| RQ: | 8.69 in | AJ: | 7.25 |
| AE1: | 0.52 | FA: | 11.13 in |
| BF: | 0.53 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | F: | 6.38 |
| D: | 6.5 | B: | 14.5 |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.282 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Bore Code: | 51 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

