How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | D: | 6.5 |
| G: | 3.19 | AD: | 10.52 |
| B: | 14.5 | AK: | 8.5 |
| Center Distance (in): | 6 in | F: | 6.38 |
| RQ: | 8.69 in | LQ1: | 9.94 in |
| AG: | 11.5 | BD: | 9 |
| AE2: | 0.52 | FA: | 11.13 in |
| BE1: | 0.5 in | C: | 16.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE1: | 0.52 | FZ: | 0.33 in |
| T: | 3.188 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 6.282 | Assembly: | HMQ-1 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

