How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | B: | 14.5 |
| AE2: | 0.52 | G: | 3.19 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| AJ: | 5.88 | AD: | 10.52 |
| LQ: | 10.45 in | AG: | 11.5 |
| T: | 3.438 | FZ: | 0.33 in |
| F: | 6.38 | RQ: | 10.01 in |
| AE1: | 0.52 | D: | 6.5 |
| V: | 4.18 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.282 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 55 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Center Distance (in): | 6 | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

