Grove Gear HMQ2600-50-1-3.438-180TC-L1
Part #:HMQ2600-50-1-3.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.19 |
| B: | 14.5 | AD: | 10.52 |
| LQ1: | 9.33 in | C: | 16.5 in |
| BD: | 9 | RQ: | 8.69 in |
| F: | 6.38 | T: | 3.438 |
| AG: | 11.5 | V: | 4.18 in |
| D: | 6.5 | FA: | 11.13 in |
| AE1: | 0.52 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output RPM: | 35 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.282 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

