Grove Gear HMQ2600-50-1-3.438-180TC-L9
Part #:HMQ2600-50-1-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.52 |
| BD: | 9 | V: | 4.18 in |
| G: | 3.19 | T: | 3.438 |
| LQ1: | 9.33 in | C: | 16.5 in |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| RQ: | 8.69 in | AE1: | 0.52 |
| AJ: | 7.25 | F: | 6.38 |
| AG: | 11.5 | FZ: | 0.33 in |
| B: | 14.5 | AK: | 8.5 |
| BF: | 0.53 | AD: | 10.52 |
| D: | 6.5 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Bore Code: | 55 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 6.282 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

