How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | B: | 14.5 |
| T: | 3.438 | AK: | 8.5 |
| BF: | 0.53 | G: | 3.19 |
| AJ: | 7.25 | V: | 4.18 in |
| AE1: | 0.52 | BD: | 9 |
| FA: | 11.13 in | FZ: | 0.33 in |
| F: | 6.38 | AD: | 10.52 |
| BE1: | 0.5 in | C: | 16.5 in |
| D: | 6.5 | LQ1: | 9.33 in |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| AE2: | 0.52 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.282 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

