How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AD: | 10.52 |
| LQ1: | 9.33 in | T: | 3.438 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| C: | 16.5 in | FA: | 11.13 in |
| AJ: | 7.25 | V: | 4.18 in |
| AE1: | 0.52 | BD: | 9 |
| RQ: | 8.69 in | G: | 3.19 |
| B: | 14.5 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| F: | 6.38 | D: | 6.5 |
| AG: | 11.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 6.282 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 210TC |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Bore Code: | 55 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

