How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AJ: | 7.25 |
| C: | 16.5 in | B: | 14.5 |
| AE2: | 0.52 | FA: | 11.13 in |
| D: | 6.5 | AE1: | 0.52 |
| FZ: | 0.33 in | V: | 4.18 in |
| RQ: | 8.69 in | AG: | 11.5 |
| T: | 3.438 | BD: | 9 |
| G: | 3.19 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 9.94 in |
| AK: | 8.5 | Center Distance (in): | 6 in |
| F: | 6.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 6.282 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.438 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Ratio Range: | 50:1 | Assembly: | HMQ-1 |
| Output RPM: | 35 | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 55 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

