How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 11.5 |
| LQ1: | 9.94 in | BF: | 0.53 |
| G: | 3.19 | C: | 16.5 in |
| AJ: | 7.25 | D: | 6.5 |
| F: | 6.38 | T: | 3.438 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| AE2: | 0.52 | FA: | 11.13 in |
| AK: | 8.5 | FZ: | 0.33 in |
| BE1: | 0.5 in | V: | 4.18 in |
| B: | 14.5 | AE1: | 0.52 |
| AD: | 10.52 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Bore Code: | 55 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 6.282 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

