How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | BF: | 0.41 |
| LQ: | 10.45 in | BD: | 5.88 |
| BE: | 0.38 in | AE1: | 0.52 |
| AJ: | 5.88 | C: | 16.5 in |
| AG: | 11.5 | FA: | 11.13 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| AD: | 10.52 | FZ: | 0.33 in |
| G: | 3.19 | AK: | 4.5 |
| AE2: | 0.52 | B: | 14.5 |
| V: | 4.18 in | T: | 2 |
| D: | 6.5 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Motor Frame Size: | 140TC | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 6.282 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 32 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Diameter (in): | 2 in |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

