How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | D: | 6.5 |
| AK: | 4.5 | G: | 3.19 |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| C: | 16.5 in | BE: | 0.38 in |
| T: | 2 | RQ: | 10.01 in |
| AE1: | 0.52 | FA: | 11.13 in |
| AD: | 10.52 | F: | 6.38 |
| LQ: | 10.45 in | BF: | 0.41 |
| FZ: | 0.33 in | AG: | 11.5 |
| B: | 14.5 | AE2: | 0.52 |
| BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 35 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 140TC |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.282 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

