Grove Gear HMQ2600-50-2-2.000-180TC
Part #:HMQ2600-50-2-2.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.52 |
| C: | 16.5 in | FZ: | 0.33 in |
| G: | 3.19 | AE2: | 0.52 |
| BE1: | 0.5 in | BD: | 9 |
| RQ: | 8.69 in | D: | 6.5 |
| FA: | 11.13 in | V: | 4.18 in |
| AG: | 11.5 | LQ1: | 9.33 in |
| AJ: | 7.25 | T: | 2 |
| F: | 6.38 | B: | 14.5 |
| AK: | 8.5 | AD: | 10.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.282 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2 in |
| Output RPM: | 35 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

