How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | BD: | 9 |
| C: | 16.5 in | V: | 4.18 in |
| AJ: | 7.25 | AG: | 11.5 |
| G: | 3.19 | LQ1: | 9.33 in |
| AD: | 10.52 | AE1: | 0.52 |
| D: | 6.5 | T: | 2.188 |
| B: | 14.5 | BE1: | 0.5 in |
| F: | 6.38 | BF: | 0.53 |
| AE2: | 0.52 | FA: | 11.13 in |
| AK: | 8.5 |
Technical Specifications
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 6.282 | Bore Code: | 35 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

