How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | V: | 4.18 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.52 |
| C: | 16.5 in | FA: | 11.13 in |
| RQ: | 8.69 in | AK: | 8.5 |
| T: | 2.25 | AG: | 11.5 |
| D: | 6.5 | BD: | 9 |
| AE1: | 0.52 | AD: | 10.52 |
| LQ1: | 9.33 in | F: | 6.38 |
| B: | 14.5 | G: | 3.19 |
| Center Distance (in): | 6 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 36 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 6.282 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

