How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 9.94 in |
| AG: | 11.5 | AK: | 8.5 |
| AD: | 10.52 | FZ: | 0.33 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| C: | 16.5 in | RQ: | 8.69 in |
| AE1: | 0.52 | T: | 2.25 |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 14.5 | V: | 4.18 in |
| BD: | 9 | D: | 6.5 |
| AE2: | 0.52 | F: | 6.38 |
| G: | 3.19 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Bore Code: | 36 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.282 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

