How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| T: | 2.25 | B: | 14.5 |
| F: | 6.38 | G: | 3.19 |
| AK: | 8.5 | LQ1: | 9.94 in |
| FA: | 11.13 in | AD: | 10.52 |
| BF: | 0.53 | BD: | 9 |
| C: | 16.5 in | AG: | 11.5 |
| AJ: | 7.25 | AE1: | 0.52 |
| D: | 6.5 | V: | 4.18 in |
| BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Output Shaft Direction: | 2 |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 6.282 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

