How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE1: | 0.52 |
| AG: | 11.5 | F: | 6.38 |
| V: | 4.18 in | T: | 2.25 |
| FZ: | 0.33 in | AK: | 4.5 |
| LQ: | 10.45 in | AE2: | 0.52 |
| BF: | 0.41 | C: | 16.5 in |
| G: | 3.19 | B: | 14.5 |
| D: | 6.5 | AD: | 10.52 |
| AJ: | 5.88 | RQ: | 10.01 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

