How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.438 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| BF: | 0.53 | C: | 16.5 in |
| F: | 6.38 | LQ1: | 9.33 in |
| AK: | 8.5 | AE2: | 0.52 |
| AE1: | 0.52 | RQ: | 8.69 in |
| AD: | 10.52 | B: | 14.5 |
| V: | 4.18 in | BD: | 9 |
| G: | 3.19 | FZ: | 0.33 in |
| BE1: | 0.5 in | AG: | 11.5 |
| D: | 6.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 6.282 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

