How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | FZ: | 0.33 in |
| LQ1: | 9.94 in | AK: | 8.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| D: | 6.5 | BD: | 9 |
| T: | 2.438 | AJ: | 7.25 |
| BF: | 0.53 | C: | 16.5 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| AD: | 10.52 | V: | 4.18 in |
| G: | 3.19 | F: | 6.38 |
| B: | 14.5 |
Technical Specifications
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 6.282 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Bore Code: | 39 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

