How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | FA: | 11.13 in |
| AG: | 11.5 | G: | 3.19 |
| AE2: | 0.52 | V: | 4.18 in |
| RQ: | 8.69 in | B: | 14.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 6.5 |
| F: | 6.38 | AD: | 10.52 |
| LQ1: | 9.33 in | AK: | 8.5 |
| FZ: | 0.33 in | T: | 2.5 |
| BD: | 9 | AE1: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Product Type: | Right Angle |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Ratio: | 50:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 6.282 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

