How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | B: | 14.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 16.5 in | V: | 4.18 in |
| AG: | 11.5 | AE1: | 0.52 |
| F: | 6.38 | RQ: | 8.69 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| AJ: | 7.25 | G: | 3.19 |
| BD: | 9 | Center Distance (in): | 6 in |
| AK: | 8.5 | FA: | 11.13 in |
| LQ1: | 9.33 in | D: | 6.5 |
| AD: | 10.52 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output RPM: | 35 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.282 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Bore Code: | 40 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

