How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AE1: | 0.52 |
| D: | 6.5 | V: | 4.18 in |
| BF: | 0.53 | AD: | 10.52 |
| G: | 3.19 | AE2: | 0.52 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| F: | 6.38 | C: | 16.5 in |
| LQ1: | 9.33 in | FA: | 11.13 in |
| B: | 14.5 | AJ: | 7.25 |
| AG: | 11.5 | BD: | 9 |
| T: | 2.5 | RQ: | 8.69 in |
| BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.282 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 50:1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

