How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AG: | 11.5 |
| AK: | 4.5 | FZ: | 0.33 in |
| AD: | 10.52 | B: | 14.5 |
| LQ: | 10.45 in | RQ: | 10.01 in |
| D: | 6.5 | F: | 6.38 |
| G: | 3.19 | BF: | 0.41 |
| AE2: | 0.52 | AE1: | 0.52 |
| C: | 16.5 in | BD: | 5.88 |
| BE: | 0.38 in | T: | 2.5 |
| AJ: | 5.88 | V: | 4.18 in |
| FA: | 11.13 in |
Technical Specifications
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 6.282 |
| Output RPM: | 35 | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

