How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | V: | 4.18 in |
| C: | 16.5 in | BE: | 0.38 in |
| D: | 6.5 | FA: | 11.13 in |
| B: | 14.5 | F: | 6.38 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| BD: | 5.88 | AG: | 11.5 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| AK: | 4.5 | AD: | 10.52 |
| AJ: | 5.88 | AE1: | 0.52 |
| BF: | 0.41 | G: | 3.19 |
| LQ: | 10.45 in |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.282 | Input Bore (C Face): | 0.875 |
| Ratio: | 50:1 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

