How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | RQ: | 8.69 in |
| AG: | 11.5 | C: | 16.5 in |
| FZ: | 0.33 in | AK: | 8.5 |
| T: | 2.688 | AE2: | 0.52 |
| BE1: | 0.5 in | D: | 6.5 |
| BF: | 0.53 | AJ: | 7.25 |
| FA: | 11.13 in | LQ1: | 9.33 in |
| F: | 6.38 | G: | 3.19 |
| BD: | 9 | AE1: | 0.52 |
| AD: | 10.52 | V: | 4.18 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 6.282 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

