How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AK: | 8.5 | G: | 3.19 |
| BE1: | 0.5 in | BD: | 9 |
| LQ1: | 9.33 in | AJ: | 7.25 |
| AG: | 11.5 | AE2: | 0.52 |
| RQ: | 8.69 in | F: | 6.38 |
| FZ: | 0.33 in | B: | 14.5 |
| D: | 6.5 | BF: | 0.53 |
| C: | 16.5 in | AD: | 10.52 |
| T: | 2.688 |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.282 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.688 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

