How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | BD: | 9 |
| AE2: | 0.52 | V: | 4.18 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| BF: | 0.53 | D: | 6.5 |
| T: | 2.688 | F: | 6.38 |
| AG: | 11.5 | C: | 16.5 in |
| G: | 3.19 | LQ1: | 9.94 in |
| B: | 14.5 | AD: | 10.52 |
| AJ: | 7.25 | AK: | 8.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Ratio: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

