Grove Gear HMQ2600-50-2-2.938-180TC-L4
Part #:HMQ2600-50-2-2.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 10.52 |
| RQ: | 8.69 in | G: | 3.19 |
| D: | 6.5 | V: | 4.18 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | FZ: | 0.33 in |
| AE2: | 0.52 | T: | 2.938 |
| F: | 6.38 | Center Distance (in): | 6 in |
| AE1: | 0.52 | B: | 14.5 |
| AG: | 11.5 | FA: | 11.13 in |
| C: | 16.5 in | LQ1: | 9.33 in |
| AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

