How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | G: | 3.19 |
| FZ: | 0.33 in | C: | 16.5 in |
| FA: | 11.13 in | AJ: | 5.88 |
| T: | 2.938 | F: | 6.38 |
| AD: | 10.52 | LQ: | 10.45 in |
| BE: | 0.38 in | BF: | 0.41 |
| RQ: | 10.01 in | B: | 14.5 |
| AG: | 11.5 | BD: | 5.88 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| AE1: | 0.52 | AK: | 4.5 |
| AE2: | 0.52 |
Technical Specifications
| Ratio Range: | 50:1 | Output Diameter (in): | 2.938 in |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.282 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 35 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

