How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | RQ: | 10.01 in |
| AE2: | 0.52 | LQ: | 10.45 in |
| G: | 3.19 | AG: | 11.5 |
| AK: | 4.5 | BE: | 0.38 in |
| FZ: | 0.33 in | C: | 16.5 in |
| F: | 6.38 | V: | 4.18 in |
| AJ: | 5.88 | D: | 6.5 |
| AE1: | 0.52 | BD: | 5.88 |
| Center Distance (in): | 6 in | B: | 14.5 |
| BF: | 0.41 | AD: | 10.52 |
| FA: | 11.13 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.282 |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

