Grove Gear HMQ2600-50-2-3.000-180TC-L2
Part #:HMQ2600-50-2-3.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 10.52 | LQ1: | 9.33 in |
| BD: | 9 | G: | 3.19 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| C: | 16.5 in | RQ: | 8.69 in |
| T: | 3 | B: | 14.5 |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 6.38 | FA: | 11.13 in |
| V: | 4.18 in | D: | 6.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Bore Code: | 48 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 6.282 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

