How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.52 |
| V: | 4.18 in | FA: | 11.13 in |
| D: | 6.5 | LQ1: | 9.94 in |
| BF: | 0.53 | AE1: | 0.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| B: | 14.5 | T: | 3 |
| C: | 16.5 in | AK: | 8.5 |
| F: | 6.38 | AD: | 10.52 |
| G: | 3.19 | RQ: | 8.69 in |
| AG: | 11.5 | BE1: | 0.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 35 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 6.282 |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

