How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AD: | 10.52 | G: | 3.19 |
| F: | 6.38 | RQ: | 8.69 in |
| D: | 6.5 | FZ: | 0.33 in |
| V: | 4.18 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | B: | 14.5 |
| LQ1: | 9.94 in | C: | 16.5 in |
| AG: | 11.5 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 3 |
| AE1: | 0.52 | AE2: | 0.52 |
| BF: | 0.53 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Ratio: | 50:1 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

