How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | G: | 3.19 |
| FZ: | 0.33 in | AE1: | 0.52 |
| AG: | 11.5 | AE2: | 0.52 |
| D: | 6.5 | C: | 16.5 in |
| RQ: | 8.69 in | B: | 14.5 |
| T: | 3.188 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| LQ1: | 9.33 in | AJ: | 7.25 |
| FA: | 11.13 in | V: | 4.18 in |
| AD: | 10.52 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.282 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 51 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

