How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.52 |
| B: | 14.5 | AK: | 8.5 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| G: | 3.19 | LQ1: | 9.94 in |
| RQ: | 8.69 in | BD: | 9 |
| AD: | 10.52 | AJ: | 7.25 |
| AE2: | 0.52 | C: | 16.5 in |
| BF: | 0.53 | FA: | 11.13 in |
| D: | 6.5 | F: | 6.38 |
| V: | 4.18 in | T: | 3.188 |
| AG: | 11.5 |
Technical Specifications
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 35 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Ratio Range: | 50:1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.282 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

