How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | B: | 14.5 |
| AK: | 4.5 | D: | 6.5 |
| RQ: | 10.01 in | AG: | 11.5 |
| LQ: | 10.45 in | BF: | 0.41 |
| FA: | 11.13 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | T: | 3.438 |
| FZ: | 0.33 in | AE1: | 0.52 |
| AJ: | 5.88 | V: | 4.18 in |
| BE: | 0.38 in | AD: | 10.52 |
| C: | 16.5 in | BD: | 5.88 |
| F: | 6.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 6.282 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 50:1 | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

