How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | T: | 3.438 |
| LQ1: | 9.94 in | FZ: | 0.33 in |
| AK: | 8.5 | AD: | 10.52 |
| B: | 14.5 | D: | 6.5 |
| AJ: | 7.25 | G: | 3.19 |
| BD: | 9 | C: | 16.5 in |
| BE1: | 0.5 in | V: | 4.18 in |
| AE2: | 0.52 | AG: | 11.5 |
| F: | 6.38 | RQ: | 8.69 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| BF: | 0.53 |
Technical Specifications
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 6.282 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

