How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| LQ1: | 9.94 in | RQ: | 8.69 in |
| AE1: | 0.52 | D: | 6.5 |
| Center Distance (in): | 6 in | B: | 14.5 |
| AE2: | 0.52 | AD: | 10.52 |
| V: | 4.18 in | BF: | 0.53 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 3.438 |
| C: | 16.5 in | G: | 3.19 |
| F: | 6.38 | FA: | 11.13 in |
| AG: | 11.5 |
Technical Specifications
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.282 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Bore Code: | 55 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

