How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AE2: | 0.52 |
| BE1: | 0.5 in | AD: | 10.52 |
| RQ: | 8.69 in | FA: | 11.13 in |
| BD: | 9 | G: | 3.19 |
| B: | 14.5 | V: | 4.18 in |
| Center Distance (in): | 6 in | F: | 6.38 |
| AE1: | 0.52 | FZ: | 0.33 in |
| LQ1: | 9.94 in | C: | 16.5 in |
| BF: | 0.53 | T: | 3.438 |
| AG: | 11.5 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Output RPM: | 35 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Bore Code: | 55 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.282 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

