How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | LQ: | 10.45 in |
| FZ: | 0.33 in | D: | 6.5 |
| AD: | 10.52 | F: | 6.38 |
| G: | 3.19 | AJ: | 5.88 |
| Center Distance (in): | 6 in | B: | 14.5 |
| AG: | 11.5 | BF: | 0.41 |
| T: | 3.438 | AE1: | 0.52 |
| C: | 16.5 in | RQ: | 10.01 in |
| AK: | 4.5 | BD: | 5.88 |
| FA: | 11.13 in | BE: | 0.38 in |
| AE2: | 0.52 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.282 |
| Model Code: | HMQ2600 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

