How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | G: | 3.19 |
| V: | 4.18 in | F: | 6.38 |
| BD: | 5.88 | FA: | 11.13 in |
| AE2: | 0.52 | AG: | 11.5 |
| C: | 16.5 in | RQ: | 10.01 in |
| AD: | 10.52 | LQ: | 10.45 in |
| AK: | 4.5 | FZ: | 0.33 in |
| AE1: | 0.52 | B: | 14.5 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| BE: | 0.38 in | T: | 2 |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

