Grove Gear HMQ2600-60-1-2.188-180TC
Part #:HMQ2600-60-1-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | F: | 6.38 |
| G: | 3.19 | C: | 16.5 in |
| RQ: | 8.69 in | BD: | 9 |
| AK: | 8.5 | FA: | 11.13 in |
| B: | 14.5 | FZ: | 0.33 in |
| D: | 6.5 | V: | 4.18 in |
| BF: | 0.53 | T: | 2.188 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AJ: | 7.25 | AE2: | 0.52 |
| AE1: | 0.52 | BE1: | 0.5 in |
| AD: | 10.52 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.181 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

